TLS4125D0EP V50
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Base ProductTLS412xD0xxVxx
-
CommentsAutomotive Step-down integrated synchnomous regulator with over and undervoltage reset, optimized for low quiescent operation, 5V/2.5A, Iq<31µA, f=320..2,8MHz, 100% duty cycle
-
FamilyOPTIREG™ Switcher
-
InhibitYes
-
IQ max2500 mA
-
Iq31 µA
-
Operating Temperature range-40 °C to 150 °C
-
Planned to be available until at least2039
-
ProtectYes
-
Regulator TypeBuck Converter
-
ResetYes
-
Tolerance1.5%
-
VQ (multiple)5 V
-
WatchdogNo
| Recommended | ||
|
OPN
|
TLS4125D0EPV50XUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Input Voltage Range from 3.7 V to 40 V
- Output Voltage 5.0 V ±2 %
- Output Current up to 2.5A
- Low Current Consumption of 34 μA
- Enable
- Reset function and Overvoltage detection
- Precised timing for reset
- Switching Frequency range 320kHz -560kHz
- 100 % duty cycle operation
- Synchronization to external frequency
- Spread spectrum frequency modulation
- Soft start function
Benefits
- Built for tough auto conditions
- Low standby power for no-load operation
- Optimized for size and flexibility
- Suitable for cranking condition
- Flexible reset, minimal external parts.
Applications
Diagrams